Quantity | Unit price |
---|---|
1 - 4 | R 296,7758 |
5 - 9 | R 269,7962 |
10 - 19 | R 245,2693 |
20 + | R 222,9721 |
Overall Length | 114.0 mm |
---|---|
Overall Length | 4.488 in |
Shaft Diameter | 12.0 mm |
Shaft Diameter | 0.472 in |
Thread Size | M10 x 1.5 |
Colour | Black |
Handle Style | Ball Knob |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue