Menu Search

Gear Lever 72.0 mm M6 8.0 mm Stainless Steel

Long Oval Knob Gear Lever has a 8.0 mm diameter Stainless steel shaft with M6 threads for use on machinery or similar applications.
Item code:

1504449

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + R 86,9636
Standard pack: 10

Order in multiple of 10

Total price:

R 869,64

10 x R 86,9636

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 72.0 mm
Shaft Diameter 8.0 mm
Thread Size M6
Handle Style Ball Knob

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us