Menu Search

Gear Lever 174.0 mm M10 12.0 mm Steel

Long Oval Knob Gear Lever has a 12.0 mm diameter steel shaft with M10 threads for use on machinery or similar applications.
Item code:

1504436

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + R 89,9073
Standard pack: 10

Order in multiple of 10

Total price:

R 899,07

10 x R 89,9073

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 174.0 mm
Shaft Diameter 12.0 mm
Thread Size M10
Handle Style Ball Knob

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us