551870
Quantity | Unit price |
---|---|
10 - 49 | R 680,722 |
50 + | R 612,6524 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Rod Diameter | 6.0 mm |
---|---|
Rod Diameter | 0.236 in |
Tube Diameter | 15.0 mm |
Tube Diameter | 0.591 in |
Stroke Length | 60.0 mm |
Stroke Length | 2.362 in |
Tube Length | 90.0 mm |
Tube Length | 3.543 in |
Maximum Force | 50.0 N |
Maximum Force | 50.0 N |
Thread Size | M5 |
Finish | Nitrided |
Rod Material | Steel |
Full Material | Steel |
Threaded Length | 10.0 mm |
Threaded Length | 0.394 in |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue