Quantity | Unit price |
---|---|
1 + | R 32 455,8591 |
Adjustability | Adjustable Force |
---|---|
Extended Length | 560.0 mm |
Extended Length | 22.047 in |
Stroke Length | 250.0 mm |
Stroke Length | 9.843 in |
Rod Diameter | 10.0 mm |
Rod Diameter | 0.394 in |
Thread Size | M8 x 1.25 |
Type | Multi-Position Gas Strut |
Colour | Black |
Tube Length | 310.0 mm |
Tube Length | 12.205 in |
Accessories Included | 2x Gas Strut Fitted with Ball Joints;4x Eyes;Allen Key;Instruction leaflet |
Maximum Force | 1200.0 N |
Maximum Force | 1200.0 N |
Body Finish | Epoxy Powder Coated |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue