552040
Quantity | Unit price |
---|---|
20 - 39 | R 165,5829 |
40 - 139 | R 129,5413 |
140 - 259 | R 116,5646 |
260 + | R 97,1348 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Type | 5 |
---|---|
Fitting Type | Ball Joint |
Full Material | Carbon Steel |
Ball End Diameter | 10.0 mm |
Ball End Diameter | 0.394 in |
Overall Length | 44.0 mm |
Overall Length | 1.732 in |
Hole Diameter A | 6.5 mm |
Hole Diameter A | 0.256 in |
Hole Diameter B | 4.3 mm |
Hole Diameter B | 0.169 in |
Plate Thickness | 2.0 mm |
Plate Thickness | 0.079 in |
Distance Between Fixing Holes | 30.0 mm |
Distance Between Fixing Holes | 1.181 in |
Longest Distance Between Fixing Holes | 41.0 mm |
Longest Distance Between Fixing Holes | 1.614 in |
Screw Hole Diameter | 6.5 mm |
Screw Hole Diameter | 0.256 in |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue