499622
Quantity | Unit price |
---|---|
144 + | R 82,1645 |
Wheel Full Material | Thermoplastic Polymer |
---|---|
Caster Housing Material | Steel |
Colour | Black |
Caster Type | Threaded Stem Castor |
Mount Type | Threaded Stem |
Load Capacity | 15.0 kg |
Load Capacity | 15.0 kg |
Wheel Width | 17.0 mm |
Wheel Width | 0.669 in |
Wheel Diameter | 50.0 mm |
Wheel Diameter | 1.969 in |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue