Quantity | Unit price |
---|---|
24 - 143 | R 193,4923 |
144 + | R 98,1598 |
Wheel Full Material | Polypropylene |
---|---|
Caster Housing Material | Steel |
Colour | Black |
Caster Type | Spherical Wheel Castor |
Mount Type | Screw Mount |
Load Capacity | 12.0 kg |
Load Capacity | 12.0 kg |
Wheel Width | 28.0 mm |
Wheel Width | 1.102 in |
Wheel Diameter | 35.0 mm |
Wheel Diameter | 1.378 in |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue