Quantity | Unit price |
---|---|
1 - 4 | R 2 026,2522 |
5 + | R 960,8096 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Panel Thickness | 33.0 mm |
---|---|
Maximum Panel Thickness | 1.299 in |
Bolt Length | 33.0 mm |
Bolt Length | 1.299 in |
Housing Width | 33.2 mm |
Housing Width | 33.2 mm |
Housing Diameter | 19.0 mm |
Housing Diameter | 0.748 in |
Hole Spacing Length | 27.0 mm |
Hole Spacing Length | 1.063 in |
Barrel Diameter | 19.0 mm |
Barrel Diameter | 0.748 in |
Barrel Depth | 33.2 mm |
Barrel Depth | 1.307 in |
Full Material | Die Cast Zinc Alloy |
Coating | Zinc Plated |
Latching Mechanism | Sprung Bolt |
Keying | Keyed Alike |
Application(s) | Wooden Furniture |
Commodity Code | 8301300000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue