Menu Search

Furniture Lock 3.0 mm Zinc Alloy

This Furniture Lock is designed to protect sliding glass doors on cabinets, displays, and other pieces of furniture. It comprises two parts: the sliding mechanism and the locking mechanism. Provided with two keys for every lock keyed alike. Natural with a chrome plated finish.
Item code:

492871

38 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 R 220,0961
50 - 99 R 209,0735
100 + R 198,0794
Standard pack: 5

Order in multiple of 5

Total price:

R 1 100,48

5 x R 220,0961

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Lock Material Die Cast Zinc Alloy
Latch Material Die Cast Zinc Alloy
Commodity Code 8301300000
Includes Two keys supplied with each latch
Full Material Die Cast Zinc Alloy
Latch Type Key Operated
Latch Style Furniture Lock
Colour Natural
Key Type Keyed Alike
Finish Chrome Plated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us