Menu Search

Free Hanging Hook 800.0 mm Steel

Straight Hanging Hook incorporates a hook with a straight line that allows it to be easily attached to or removed from a mounting point. It is used to hang posters from the ceiling at customised heights. Manufactured from galvanised steel.
Item code:

464848

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 11,8159
500 - 4999 R 3,9874
5000 - 9999 R 3,8042
10000 + R 3,5928
Standard pack: 500

Order in multiple of 50

Total price:

R 590,80

50 x R 11,8159

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Maximum Hook Length 800.0 mm
Wire Diameter 15.0 mm
Hook Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us