Menu Search

Free Hanging Hook 250.0 mm Steel

Straight Hanging Hook incorporates a hook with a straight line that allows it to be easily attached to or removed from a mounting point. It is used to hang posters from the ceiling at customised heights. Manufactured from galvanised steel.
Item code:

464842

1000 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 5,8821
1000 - 9999 R 2,0007
10000 - 19999 R 1,9162
20000 + R 1,8035
Standard pack: 1000

Order in multiple of 100

Total price:

R 588,21

100 x R 5,8821

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Maximum Hook Length 250.0 mm
Wire Diameter 15.0 mm
Hook Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us