Menu Search

Free Hanging Hook 200.0 mm Steel

Straight Hanging Hook incorporates a hook with a straight line that allows it to be easily attached to or removed from a mounting point. It is used to hang posters from the ceiling at customised heights. Manufactured from galvanised steel.
Item code:

464841

16 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 5,3145
1000 - 9999 R 1,8035
10000 - 19999 R 1,7048
20000 + R 1,6203
Standard pack: 1000

Order in multiple of 100

Total price:

R 531,45

100 x R 5,3145

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Maximum Hook Length 200.0 mm
Wire Diameter 15.0 mm
Hook Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us