Menu Search

Free Hanging Hook 150.0 mm Steel

Straight Hanging Hook incorporates a hook with a straight line that allows it to be easily attached to or removed from a mounting point. It is used to hang posters from the ceiling at customised heights. Manufactured from galvanised steel.
Item code:

464840

1000 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 3,4725
1000 - 9999 R 1,5921
10000 - 19999 R 1,5217
20000 + R 1,4371
Standard pack: 1000

Order in multiple of 100

Total price:

R 347,25

100 x R 3,4725

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Maximum Hook Length 150.0 mm
Wire Diameter 15.0 mm
Hook Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us