Menu Search

Free Hanging Hook 1200.0 mm Steel

Straight Hanging Hook incorporates a hook with a straight line that allows it to be easily attached to or removed from a mounting point. It is used to hang posters from the ceiling at customised heights. Manufactured from galvanised steel.
Item code:

464821

73328 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 4,1987
1000 - 1999 R 3,9874
2000 + R 3,7901
Standard pack: 100

Order in multiple of 100

Total price:

R 419,87

100 x R 4,1987

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Maximum Hook Length 1200.0 mm
Minimum Hook Length 125.0 mm
Overall Length 1200.0 mm
Wire Diameter 1.2 m
Wire Material Natural Nylon
Hook Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us