460585
Quantity | Unit price |
---|---|
50 - 499 | R 50,8239 |
500 + | R 22,3745 |
Thread Size | M4 |
---|---|
Thread Length | 10.0 mm |
Thread Length | 0.394 in |
Body Diameter | 14.0 mm |
Body Diameter | 0.551 in |
Knob Diameter | 14.0 mm |
Knob Diameter | 0.551 in |
Knob Height | 16.0 mm |
Knob Height | 0.63 in |
Overall Height | 26.0 mm |
Overall Height | 1.024 in |
Colour | Black |
Finish | Gloss |
Thread Material | Phenolic |
Mount Type | Screw Mount |
Knob Material | Phenolic |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue