Quantity | Unit price |
---|---|
10 + | R 275,6096 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M6 |
---|---|
Thread Length | 13.0 mm |
Thread Length | 0.512 in |
Knob Diameter | 40.0 mm |
Knob Diameter | 1.575 in |
Knob Height | 15.5 mm |
Knob Height | 0.61 in |
Overall Height | 30.5 mm |
Overall Height | 1.201 in |
Stem Diameter | 18.0 mm |
Stem Diameter | 0.709 in |
Stem Height | 15.0 mm |
Stem Height | 0.591 in |
Thread Material | Stainless Steel |
Mount Type | Threaded Through Bore |
Knob Material | Stainless Steel |
Commodity Code | 8487905990 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue