1219084
Quantity | Unit price |
---|---|
10 - 129 | R 35,5514 |
130 - 249 | R 32,3194 |
250 - 499 | R 29,3813 |
500 + | R 26,7103 |
Thread Size | M5 |
---|---|
Thread Length | 25.0 mm |
Thread Length | 0.984 in |
Knob Diameter | 20.0 mm |
Knob Diameter | 0.787 in |
Knob Height | 10.0 mm |
Knob Height | 0.394 in |
Overall Height | 41.0 mm |
Overall Height | 1.614 in |
Stem Diameter | 11.5 mm |
Stem Diameter | 0.453 in |
Stem Height | 6.0 mm |
Stem Height | 0.236 in |
Colour | Black |
Finish | Matt |
Thread Material | Zinc Plated Steel |
Mount Type | Male |
Knob Material | PA |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue