105083069901
Quantity | Unit price |
---|---|
25 - 249 | R 65,1851 |
250 - 999 | R 34,7459 |
1000 + | R 29,6948 |
Thread Size | M8 |
---|---|
Thread Length | 30.0 mm |
Thread Length | 1.181 in |
Knob Diameter | 40.0 mm |
Knob Diameter | 1.575 in |
Stem Height | 10.0 mm |
Stem Height | 0.394 in |
Colour | Black |
Thread Material | Brass |
Mount Type | Threaded Stud |
Knob Material | PA |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue