105061569901
Quantity | Unit price |
---|---|
25 - 249 | R 53,0227 |
250 - 999 | R 25,9331 |
1000 + | R 20,9219 |
Thread Size | M6 |
---|---|
Thread Length | 15.0 mm |
Thread Length | 0.591 in |
Knob Diameter | 30.0 mm |
Knob Diameter | 1.181 in |
Stem Height | 4.0 mm |
Stem Height | 0.157 in |
Colour | Black |
Thread Material | Brass |
Mount Type | Threaded Stud |
Knob Material | PA |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue