Menu Search

Panel Latch Steel Black Coated

Item code:

2141205021E

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 258,4918
Standard pack: 1

Order in multiple of 1

Total price:

R 258,49

1 x R 258,4918

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Black Coated
Latch Type Euro Key (5333)
Overall Depth 82.5 mm
Overall Length 112.0 mm
Overall Width 107.0 mm
Latch Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us