Menu Search

Absorbant Plug 14.5 mm (DIA) 25.0 mm (H) PP Yellow

This Push Fit Fluid Absorption Plug reduces excess fluid residue by absorbing and keeping it, preventing harm and contamination. It is chemically resistant and used with metric and imperial threads. It is safer and cleaner than a traditional plug. It's easy to install, yellow and made from PP.
Item code:

1342620

42242 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 13,2251
1000 - 4999 R 5,8751
5000 - 9999 R 4,8117
10000 + R 3,8414
Standard pack: 1000

Order in multiple of 100

Total price:

R 1 322,51

100 x R 13,2251

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Polypropylene/Fibre And Polyethylene /Casing
Fitting Diameter 14.5 mm
Fitting Height 25.0 mm
Flange Diameter 17.0 mm
Price per piece incl VAT 0.7741 GBP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us