Menu Search

Push-In Barrel Plugs 11.5 mm 25.0 mm Yellow

Item code:

1342616

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 4,4876
5000 - 9999 R 3,6462
10000 + R 2,9145
Standard pack: 1000

Order in multiple of 1000

Total price:

R 4 487,60

1000 x R 4,4876

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Polyethylene;Polypropylene
Head Shape Round
Fitting Diameter 11.5 mm
Fitting Height 25.0 mm
Flange Diameter 14.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us