Menu Search

Push-In Barrel Plugs 10.5 mm 25.0 mm Yellow

Item code:

1342614

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 4,3291
5000 - 9999 R 3,5242
10000 + R 2,8169
Standard pack: 1000

Order in multiple of 1000

Total price:

R 4 329,10

1000 x R 4,3291

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Polyethylene;Polypropylene
Head Shape Round
Fitting Diameter 10.5 mm
Fitting Height 25.0 mm
Flange Diameter 12.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us