Menu Search

Push-In Barrel Plugs 8.5 mm 25.0 mm Yellow

Item code:

1342612

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 4,0974
5000 - 9999 R 3,492
10000 + R 3,10
Standard pack: 1000

Order in multiple of 1000

Total price:

R 4 097,40

1000 x R 4,0974

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Polyethylene;Polypropylene
Head Shape Round
Fitting Diameter 8.5 mm
Fitting Height 25.0 mm
Flange Diameter 10.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us