Quantity | Unit price |
---|---|
1 - 19 | R 425,0661 |
20 - 199 | R 172,3717 |
200 + | R 156,7016 |
Ball Diameter | 50.0 mm |
---|---|
Ball Diameter | 1.969 in |
Maximum Load Capacity | 20.0 kg |
Maximum Load Capacity | 20.0 kg |
Type | Part Assembled |
Colour | Red |
Fitting Type | Non Threaded |
Orientation | Left Hand |
Commodity Code | 7326909890 |
Load Capacity | 20.0 kg |
Load Capacity | 20.0 kg |
Wheel Material | PP |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue