Menu Search

Flipper Gasket Top 33.0 mm 8.7 mm EPDM

This single-material flipper gasket is manufactured from EPDM with an internal spring core. Install by hand to provide an sealing edge for your assembly
Item code:

490756

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 2 830,5965
10 + R 2 615,0613
Standard pack: 1

Order in multiple of 1

Total price:

R 2 830,60

1 x R 2 830,5965

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Clamp Width 1.0 mm
Overall Height 33.0 mm
Overall Width 8.7 mm
Colour Black
Commodity Code 3926909790
Includes 20.0 m roll
Roll Length 20.0 m
Orientation Top
Grip Range 1.0 - 3.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us