Quantity | Unit price |
---|---|
1 - 4 | R 7 149,6295 |
5 + | R 6 605,1997 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Load Capacity | 9071.8 kg |
---|---|
Load Capacity | 20000.0 lbs |
Ring Diameter | 25.4 mm |
Ring Diameter | 1 in |
Ring Inside Height | 127.0 mm |
Ring Inside Height | 5 in |
Base Height | 47.6 mm |
Base Height | 1.874 in |
Overall Width | 157.2 mm |
Overall Width | 6.189 in |
Colour | Black |
Ring Type | Hoist |
Safety Factor | 6:1 |
Swivel Action | 180° Pivot Under Load |
Distance Between Fixing Holes | 52.4 mm |
Distance Between Fixing Holes | 2.063 in |
Standard | ASTM |
Full Material | Forged Chrome Moly Steel |
Base Diameter | 92.1 mm |
Base Diameter | 3.626 in |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue