VCC-84576
Quantity | Unit price |
---|---|
1000 - 4999 | R 7,4905 |
5000 + | R 5,7486 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Adjustable |
---|---|
Coating | PVC |
Colour | Black |
Base Material | Steel |
Cover Material | PVC |
Mounting Method | Screw |
Compatible Cable Diameter Range | 20.7 mm |
Compatible Cable Diameter Range | 0.815 in |
Operating Temperature Range | 0 - 50 °C |
Operating Temperature Range | 32 - 122 °F |
Overall Length | 76.0 mm |
Overall Length | 2.992 in |
Overall Width | 4.5 mm |
Overall Width | 0.177 in |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue