Menu Search

Protective Furniture Netting 50.0 m 0.8 m 50.0 m

This part separating netting is made from black LDPE and is used during part storage or transportation, and separates stacking parts without damage or liquid build up.
Item code:

1573673

20 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 1 559,3284
Standard pack: 1

Order in multiple of 1

Total price:

R 1 559,33

1 x R 1 559,3284

Specifications

Imperial
Metric
SKU attributes
Roll Length 50.0 m
Width 0.8 m
Colour Black
Full Material Low Density Polyethylene
Thickness 1.0 mm
Commodity Code 3926909790
Price per piece incl VAT 108.5501 GBP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us