PSM-2-01
Quantity | Unit price |
---|---|
1000 - 4999 | R 2,2684 |
5000 - 9999 | R 1,7725 |
10000 - 24999 | R 1,5492 |
25000 + | R 1,3691 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole A Fix Type | Flat Rest Fix |
Hole B Fix Type | Locking Arrowhead Fix |
Body Diameter | 4.4 mm |
Body Diameter | 0.173 in |
Hole Diameter B | 3.2 mm |
Hole Diameter B | 0.126 in |
Overall Width | 9.5 mm |
Overall Width | 0.374 in |
Spacer Length | 3.2 mm |
Spacer Length | 0.126 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Standard | RoHs |
Standard | REACH |
Standard | UL |
Standard | RMS |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue