Menu Search

Linear Ball Bushing Square Flange 50.0 75.0 192.0 Steel

Linear Ball Bushing is used in linear motion applications to provide smooth and precise movement along a linear axis. It has a square centre flange and extended length of the bearing, providing support for the shaft. Composed of a housing with a row of 4-6 round ball circuits housed in a cage.
Item code:

20158095

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 4 840,2962
10 - 19 R 4 356,321
20 - 49 R 4 114,3334
50 - 99 R 3 872,1644
100 + R 3 388,1892
Standard pack: 1

Order in multiple of 1

Total price:

R 4 840,30

1 x R 4 840,2962

Specifications

Imperial
Metric
SKU attributes
d1 tol. h6 50.0
d2 tol. h6 75.0
l1 192.0
d3 tol. h4 112.0
d4 9.0
d5 14.0
d6 94.0
l3 13.0
No. of ball circuits 6.0
w1 88.0
Squareness A µm 20.0
Dyn. load C max. N 6080.0
Static load C0 max. N 15900.0
Weight g 3500.0
Material Steel
Type Square Flange
Commodity Code 8482800090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us