Menu Search

Linear Ball Bushing Square Flange 12.0 22.0 32.0 Stainless Steel

Stainless Ball Bushing with square flange is extremely corrosion resistant, durable, and strong. Contains 4 to 6 round ball circuits housed in a cage, which provide low friction and high load capacity. It can withstand temperatures from -20°C to +80°C.
Item code:

20156572

7 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 716,7114
10 - 19 R 645,0584
20 - 49 R 609,1412
50 - 99 R 573,4054
100 + R 501,7524
Standard pack: 1

Order in multiple of 1

Total price:

R 716,71

1 x R 716,7114

Specifications

Imperial
Metric
SKU attributes
d1 tol. h6 12.0
d2 tol. h6 22.0
l1 32.0
d3 tol. h4 4.5
d4 8.0
d5 32.0
l3 4.4
No. of ball circuits 4.0
w1 32.0
Squareness A µm 12.0
Dyn. load C max. N 410.0
Static load C0 max. N 590.0
Weight g 86.0
Material Stainless Steel
Type Square Flange
Commodity Code 8482800090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us