Menu Search

Linear Ball Bushing Circular Flange 20.0 32.0 45.0 Steel

Circular Flange Linear Ball Bushing used in linear motion systems for a smooth and accurate movement along a linear axis. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. It withstands temperatures from -20°C to +80°C.
Item code:

20156206

13 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 461,4816
10 - 19 R 415,406
20 - 49 R 392,1868
50 - 99 R 369,149
100 + R 323,0734
Standard pack: 1

Order in multiple of 1

Total price:

R 461,48

1 x R 461,4816

Specifications

Imperial
Metric
SKU attributes
d1 tol. h6 20.0
d2 tol. h6 32.0
l1 45.0
d3 tol. h4 54.0
d4 5.5
d5 9.5
d6 43.0
l3 5.4
No. of ball circuits 5.0
Squareness A µm 15.0
Dyn. load C max. N 860.0
Static load C0 max. N 1370.0
Weight g 184.0
Material Steel
Type Circular Flange
Commodity Code 8482800090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us