Menu Search

Washer Nut M3 5.5 mm Nylon Natural

Item code:

43534

54784 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 R 2,4234
10000 - 19999 R 2,3107
20000 + R 2,198
Standard pack: 1000

Order in multiple of 1000

Total price:

R 2 423,40

1000 x R 2,4234

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M3
Distance Across Flats 5.5 mm
Overall Height 3.2 mm
Full Material Nylon 6/6
Colour Natural
Nut Shape Hexagonal
Commodity Code 3926909790
Nut Form Flanged
Contact Surface Flat

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us