Menu Search

Flange Cover 140.0 mm 14.0 mm PE Yellow

Flange Cover suits all types of flange faces. It provides complete all-round flange protection to internally-coated flanges. The Flange Cover also protects bolt holes.
Item code:

31968

685 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 54,8655
Standard pack: 1

Order in multiple of 1

Total price:

R 54,87

1 x R 54,8655

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Polyethylene
Compatible Nominal Diameter 31.8 mm
Inside Height 14.0 mm
Diameter 140.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us