1222290
Quantity | Unit price |
---|---|
1000 - 4999 | R 3,7525 |
5000 - 9999 | R 3,1866 |
10000 + | R 2,8801 |
Classification | Indicative Seal |
---|---|
Seal Type | Metal Seal |
Type | MetaLock |
Locking Mechanism | Metal Locking Jaw |
Removability | Cutting tool required |
Strap Material | Galvanized Steel |
Finish | Tin Plated |
Strap Width | 7.0 mm |
Strap Width | 0.276 in |
Strap Thickness | 0.4 mm |
Strap Thickness | 0.016 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue