Menu Search

Heat Radiant Sleeve 30.0 mm 30.5 m Silver

Silver Fire Protection Sleeve lined with increases safety while reducing energy loss. The 30.5 m | 100.066 ft long sleeve can bundle hoses, tubes, and cables up to 30.0 mm | 1.181 in.
Item code:

900408

4 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 4 166,0659
5 - 9 R 3 832,7764
10 + R 3 271,3256
Standard pack: 1

Order in multiple of 1

Total price:

R 4 166,07

1 x R 4 166,0659

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
ID 30.0 mm
Inner Material Knitted High Bulk Glass Fibre
Roll Length 30.5 m
Material Silicone
Colour Silver
Special Features Reflects more than 95% of radiant energy
Commodity Code 7019900085

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us