Menu Search

Finned Stud Cap 28.0 mm 30.0 mm (ID) Natural

Finned Stud Cap is used to cover and protect threaded bar ends from dirt, moisture and other elements. Its unique finned design allows each cap to fit a wide range of stud diameters. Made from LDPE material.
Item code:

204111900003

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 99 R 13,5049
100 - 499 R 9,6501
500 + R 6,872
Standard pack: 50

Order in multiple of 50

Total price:

R 675,25

50 x R 13,5049

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Natural
Fitting Style Push Fit
Overall Height 34.0 mm
Inside Diameter 33.0 mm
Minimum Compatible Stud Size 28.0 mm
Maximum Compatible Stud Size 30.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us