110771
Quantity | Unit price |
---|---|
500 - 4999 | R 1,8626 |
5000 + | R 0,7476 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Compatible Tube Diameter | 9.5 mm |
Compatible Tube Diameter | 0.374 in |
Flange to Fin Height | 9.0 mm |
Flange to Fin Height | 0.354 in |
Flange Diameter | 9.5 mm |
Flange Diameter | 0.374 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue