Menu Search

Fibre Guide Spacer 25.5 mm 8.0 mm PA

Standoff support post for OFFG-165M-19-BK
Item code:

OFFGSP-R-16-BK

4790 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 499 R 8,8235
500 - 999 R 7,0589
1000 + R 4,8891
Standard pack: 10

Order in multiple of 10

Total price:

R 88,24

10 x R 8,8235

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Type Spacer
Full Material Polyamide 6.6
Material Flammability Standard UL94 V-0
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us