OFBLTS-31505V0
Quantity | Unit price |
---|---|
1 - 4 | R 4 231,7869 |
5 - 9 | R 3 847,079 |
10 + | R 3 497,3445 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Accessory Type | Tubing Slit Version |
---|---|
Colour | Black |
Full Material | Polybutylene Terephthalate |
Priced Per | Reel |
Type | Optical |
Compatible Tool Number | OFZT-3-14-BLK |
Outside Diameter | 5.1 mm |
Outside Diameter | 0.201 in |
Includes | 1 Reel of 100 metres |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3917390099 |
Length | 100.0 m |
Length | 328.084 ft |
Overall Length | 100.0 m |
Overall Length | 328.084 ft |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue