OFM-T-05-19BLK
Quantity | Unit price |
---|---|
10 - 99 | R 364,2128 |
100 + | R 262,2669 |
Colour | Black |
---|---|
Material | Nylon |
Cable Type | OFBLT - Optical Fibre |
Overall Height | 19.4 mm |
Overall Height | 0.764 in |
Overall Length | 47.7 mm |
Overall Length | 1.878 in |
Adapter Colour | Black |
Full Material | Nylon 6/6 |
Maximum Compatible Cable Diameter | 5.0 mm |
Maximum Compatible Cable Diameter | 0.197 in |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue