Quantity | Unit price |
---|---|
10 - 99 | R 364,2128 |
100 + | R 262,2669 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Material | Nylon |
Cable Type | 2.5-10.8 mm |
Overall Length | 47.7 mm |
Overall Length | 1.878 in |
Adapter Colour | Black |
Full Material | Nylon 6/6 |
Minimum Compatible Cable Diameter | 5.1 mm |
Minimum Compatible Cable Diameter | 0.201 in |
Maximum Compatible Cable Diameter | 6.0 mm |
Maximum Compatible Cable Diameter | 0.236 in |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue