DL-1WH
Quantity | Unit price |
---|---|
500 - 999 | R 22,8209 |
1000 + | R 21,7377 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 21.1 mm |
---|---|
Overall Height | 0.831 in |
Overall Width | 7.0 mm |
Overall Width | 0.276 in |
Mounting Hole Length | 8.0 mm |
Mounting Hole Length | 0.315 in |
Mounting Hole Width | 7.0 mm |
Mounting Hole Width | 0.276 in |
Type | Latch |
Hole Type | Rectangular Hole |
Colour | White |
Full Material | Acetal;Stainless Steel |
Material Flammability Standard | UL94 HB |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue