RFG-120-T
Quantity | Unit price |
---|---|
30 + | R 61,214 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | 25% Glass Filled Polyamide 6.6 |
Mounting Method | Screw |
Shape | Square |
Distance Between Fixing Holes | 105.5 mm |
Distance Between Fixing Holes | 4.154 in |
Fan Size | 120.0 mm |
Fan Size | 120.0 mm |
Overall Thickness | 6.0 mm |
Overall Thickness | 0.236 in |
Overall Width | 120.6 mm |
Overall Width | 4.748 in |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue