Menu Search

Fan Guard Screw 80.0 mm Nylon Black

Finger guard for fan assembly. It can be paired with Felt filter (RFF), mesh filter (RMF), filter cover (RFC) or be bought as a set (RCP).
Item code:

RFG-080-T

1893 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 1019 R 55,1288
1020 + R 43,7064
Standard pack: 30

Order in multiple of 30

Total price:

R 1 653,86

30 x R 55,1288

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material 25% Glass Filled Polyamide 6.6
Mounting Method Screw
Shape Square
Distance Between Fixing Holes 71.8 mm
Fan Size 80.0 mm
Overall Thickness 6.0 mm
Overall Width 80.6 mm
Material Flammability Standard UL94 V-0
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us