Menu Search

Fan Guard Screw 60.0 mm Nylon Black

Finger guard for fan assembly. It can be paired with Felt filter (RFF), mesh filter (RMF), filter cover (RFC) or be bought as a set (RCP).
Item code:

RFG-060-T

240 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
60 - 1019 R 49,261
1020 + R 39,0568
Standard pack: 60

Order in multiple of 60

Total price:

R 2 955,66

60 x R 49,261

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material 25% Glass Filled Polyamide 6.6
Mounting Method Screw
Shape Square
Distance Between Fixing Holes 50.1 mm
Fan Size 60.0 mm
Overall Thickness 6.0 mm
Overall Width 60.5 mm
Material Flammability Standard UL94 V-0
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us