Quantity | Unit price |
---|---|
100 - 199 | R 96,9717 |
200 + | R 75,338 |
Colour | Black |
---|---|
Cover Material | ABS |
Filter Material | Polyurethane Foam |
Finger Guard Material | ABS |
Shape | Square |
Includes | Finger guard + Filter cover + Mesh filter |
Distance Between Fixing Holes | 104.9 mm |
Distance Between Fixing Holes | 4.13 in |
Face Width | 122.0 mm |
Face Width | 4.803 in |
Fan Size | 122.0 mm |
Fan Size | 122.0 mm |
Mounting Hole Diameter | 4.5 mm |
Mounting Hole Diameter | 0.177 in |
Overall Height | 122.0 mm |
Overall Height | 4.803 in |
Overall Thickness | 7.1 mm |
Overall Thickness | 0.28 in |
Overall Width | 122.0 mm |
Overall Width | 4.803 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue