Quantity | Unit price |
---|---|
100 - 299 | R 92,3064 |
300 - 499 | R 69,0116 |
500 + | R 55,26 |
Colour | Black |
---|---|
Cover Material | ABS |
Filter Material | Polyurethane Foam |
Finger Guard Material | ABS |
Shape | Square |
Includes | Finger guard + Filter cover + Mesh filter |
Distance Between Fixing Holes | 32.0 mm |
Distance Between Fixing Holes | 1.26 in |
Face Width | 40.0 mm |
Face Width | 1.575 in |
Fan Size | 40.0 mm |
Fan Size | 40.0 mm |
Mounting Hole Diameter | 4.1 mm |
Mounting Hole Diameter | 0.161 in |
Overall Height | 40.0 mm |
Overall Height | 1.575 in |
Overall Thickness | 4.8 mm |
Overall Thickness | 0.189 in |
Overall Width | 40.0 mm |
Overall Width | 1.575 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue